How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BF: | 0.53 |
| D: | 2.94 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AJ: | 7.25 | V: | 1.94 in |
| L: | 6.07 in | AG: | 4.65 |
| AB: | 4.32 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.19 | AA: | 9.38 |
| I: | 4.34 in | T: | 1.25 |
| LL: | 2.12 in | BE1: | 0.5 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 26YFC | Service Factor: | 1 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

