How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| V: | 1.94 in | L1: | 9.32 in |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.32 | U: | 0.75 in |
| BE1: | 0.5 in | L: | 6.07 in |
| D: | 2.94 | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | AK: | 8.5 |
| I: | 4.34 in | AG: | 4.65 |
| AJ: | 7.25 | T: | 1.25 |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.08 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

