How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| AK: | 8.5 | U: | 0.75 in |
| AB: | 4.32 | AJ: | 7.25 |
| BD: | 9 | L1: | 9.32 in |
| AF: | 0.19 | BF: | 0.53 |
| P: | 1.88 in | G: | 1.94 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | T: | 1.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

