How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LM: | 8.32 |
| U: | 0.75 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | T: | 1.25 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 26YFC | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.92 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

