How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.56 | LM: | 8.32 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| T: | 1.25 | H: | 0.53 in |
| BF: | 0.41 | P: | 1.88 in |
| U: | 0.75 in | AJ: | 5.88 |
| L: | 6.07 in | AB: | 4.32 |
| D: | 2.94 | V: | 1.94 in |
| BD: | 5.88 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

