How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | LL: | 2.12 in |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.32 | LM: | 8.32 |
| AG: | 4.65 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| V: | 1.94 in | T: | 1.25 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.94 | AF: | 0.19 |
| G: | 1.94 | AA: | 9.38 |
| BE: | 0.38 in | U: | 0.75 in |
| AE2: | 0.56 | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Ratio: | 25:1 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.95 | Output RPM: | 70 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

