How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | AA: | 9.38 |
| T: | 1.25 | I: | 4.34 in |
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | AK: | 4.5 |
| BF: | 0.41 | L: | 6.07 in |
| U: | 0.75 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.95 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

