Grove Gear 26YFC-1-1.250-56C-30-L1
Part #:26YFC-1-1.250-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 2.12 in | I: | 4.34 in |
| H: | 0.53 in | V: | 1.94 in |
| U: | 0.75 in | AK: | 4.5 |
| AG: | 4.65 | LM: | 8.32 |
| P: | 1.88 in | D: | 2.94 |
| AE2: | 0.56 | BD: | 5.88 |
| AA: | 9.38 | AF: | 0.19 |
| L: | 6.07 in | T: | 1.25 |
| AB: | 4.32 | G: | 1.94 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Ratio: | 30:1 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

