Grove Gear 26YFC-1-1.250-56C-30-L3
Part #:26YFC-1-1.250-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.56 |
| AF: | 0.19 | I: | 4.34 in |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.94 | T: | 1.25 |
| P: | 1.88 in | G: | 1.94 |
| L: | 6.07 in | V: | 1.94 in |
| AA: | 9.38 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Model Code: | 26YFC |
| Output RPM: | 58.3 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.65 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

