Grove Gear 26YFC-1-1.250-56C-40-L1
Part #:26YFC-1-1.250-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | AJ: | 5.88 |
| D: | 2.94 | I: | 4.34 in |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.75 in | H: | 0.53 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | LM: | 8.32 |
| G: | 1.94 | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.25 | L: | 6.07 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

