Grove Gear 26YFC-1-1.250-56C-40-L2
Part #:26YFC-1-1.250-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AA: | 9.38 |
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | AK: | 4.5 |
| P: | 1.88 in | D: | 2.94 |
| T: | 1.25 | AJ: | 5.88 |
| L: | 6.07 in | AB: | 4.32 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BF: | 0.41 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.34 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

