Grove Gear 26YFC-1-1.250-56C-40-L4
Part #:26YFC-1-1.250-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | D: | 2.94 |
| BD: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | AK: | 4.5 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BF: | 0.41 |
| G: | 1.94 | AA: | 9.38 |
| I: | 4.34 in | T: | 1.25 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.34 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

