Grove Gear 26YFC-1-1.250-56C-40-L9
Part #:26YFC-1-1.250-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AG: | 4.65 |
| U: | 0.75 in | P: | 1.88 in |
| L: | 6.07 in | AK: | 4.5 |
| T: | 1.25 | LL: | 2.12 in |
| AJ: | 5.88 | I: | 4.34 in |
| BD: | 5.88 | D: | 2.94 |
| AA: | 9.38 | G: | 1.94 |
| AF: | 0.19 | BF: | 0.41 |
| LM: | 8.32 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

