How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE: | 0.38 in |
| L: | 6.07 in | AB: | 4.32 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | LL: | 2.12 in |
| LM: | 8.32 | T: | 1.25 |
| AJ: | 5.88 | P: | 1.88 in |
| AA: | 9.38 | BD: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.19 |
| U: | 0.75 in | BF: | 0.41 |
| AG: | 4.65 | D: | 2.94 |
Technical Specifications
| Model Code: | 26YFC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 4.8 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

