How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.25 | BD: | 5.88 |
| U: | 0.75 in | LL: | 2.12 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.94 | BF: | 0.41 |
| AA: | 9.38 | LM: | 8.32 |
| I: | 4.34 in | AE2: | 0.56 |
| L: | 6.07 in | AG: | 4.65 |
Technical Specifications
| Output RPM: | 339 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.8 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

