How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| P: | 1.88 in | V: | 1.94 in |
| AF: | 0.19 | T: | 1.25 |
| D: | 2.94 | BD: | 5.88 |
| AE2: | 0.56 | L: | 6.07 in |
| AB: | 4.32 | AG: | 4.65 |
| BF: | 0.41 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| AJ: | 5.88 | LM: | 8.32 |
| AA: | 9.38 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output RPM: | 339 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

