How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | T: | 1.25 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | BD: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| L: | 6.07 in | I: | 4.34 in |
| AJ: | 5.88 | LM: | 8.32 |
| H: | 0.53 in | AB: | 4.32 |
| AA: | 9.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.08 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

