How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.32 |
| LL: | 2.12 in | BD: | 5.88 |
| AA: | 9.38 | I: | 4.34 in |
| AF: | 0.19 | H: | 0.53 in |
| D: | 2.94 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | L: | 6.07 in |
| P: | 1.88 in | AJ: | 5.88 |
| V: | 1.94 in | LM: | 8.32 |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Bore Code: | 20 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.08 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

