How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| LM: | 8.32 | AE2: | 0.56 |
| AB: | 4.32 | I: | 4.34 in |
| BF: | 0.41 | AA: | 9.38 |
| AJ: | 5.88 | V: | 1.94 in |
| L: | 6.07 in | AG: | 4.65 |
| D: | 2.94 | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1.25 | G: | 1.94 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.08 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

