How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.07 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | U: | 0.75 in |
| P: | 1.88 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| I: | 4.34 in | AA: | 9.38 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 1.94 | BF: | 0.41 |
| LM: | 8.32 | V: | 1.94 in |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

