How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AG: | 4.65 |
| AJ: | 5.88 | LL: | 2.12 in |
| AA: | 9.38 | AB: | 4.32 |
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.94 | I: | 4.34 in |
| BD: | 5.88 | U: | 0.75 in |
| P: | 1.88 in | L: | 6.07 in |
| V: | 1.94 in | AK: | 4.5 |
| H: | 0.53 in | G: | 1.94 |
| T: | 1.25 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

