Grove Gear 26YFC-1-1.250-56C-80-L1
Part #:26YFC-1-1.250-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| BD: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.94 |
| AG: | 4.65 | G: | 1.94 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.25 | P: | 1.88 in |
| AJ: | 5.88 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| L: | 6.07 in | AA: | 9.38 |
| AB: | 4.32 | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

