Grove Gear 26YFC-1-1.250-56C-80-L2
Part #:26YFC-1-1.250-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| G: | 1.94 | LM: | 8.32 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 9.38 | LL: | 2.12 in |
| D: | 2.94 | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| I: | 4.34 in | T: | 1.25 |
| P: | 1.88 in | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.32 | U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

