Grove Gear 26YFC-1-1.250-56C-80-L3
Part #:26YFC-1-1.250-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.94 | AJ: | 5.88 |
| AG: | 4.65 | AA: | 9.38 |
| V: | 1.94 in | I: | 4.34 in |
| BE: | 0.38 in | P: | 1.88 in |
| L: | 6.07 in | LM: | 8.32 |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| BD: | 5.88 | T: | 1.25 |
Technical Specifications
| Ratio Range: | 80:1 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.577 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

