Grove Gear 26YFC-1-1.250-56C-80-L4
Part #:26YFC-1-1.250-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | LL: | 2.12 in |
| BD: | 5.88 | G: | 1.94 |
| H: | 0.53 in | D: | 2.94 |
| AA: | 9.38 | L: | 6.07 in |
| AB: | 4.32 | AJ: | 5.88 |
| T: | 1.25 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| P: | 1.88 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

