Grove Gear 26YFC-1-1.438-140TC-10-L1
Part #:26YFC-1-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LM: | 8.32 |
| AF: | 0.19 | L: | 6.07 in |
| AB: | 4.32 | P: | 1.88 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 4.5 | U: | 0.75 in |
| AA: | 9.38 | AG: | 4.65 |
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| I: | 4.34 in | T: | 1.438 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.94 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 3.9 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

