Grove Gear 26YFC-1-1.438-140TC-10-L2
Part #:26YFC-1-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | I: | 4.34 in |
| BE: | 0.38 in | D: | 2.94 |
| LM: | 8.32 | AB: | 4.32 |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.65 | U: | 0.75 in |
| BD: | 5.88 | T: | 1.438 |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AF: | 0.19 |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

