Grove Gear 26YFC-1-1.438-140TC-10-L3
Part #:26YFC-1-1.438-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | BF: | 0.41 |
| I: | 4.34 in | LM: | 8.32 |
| AJ: | 5.88 | U: | 0.75 in |
| G: | 1.94 | BE: | 0.38 in |
| BD: | 5.88 | L: | 6.07 in |
| AK: | 4.5 | AB: | 4.32 |
| LL: | 2.12 in | AA: | 9.38 |
| H: | 0.53 in | D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Bore Code: | 23 | Gear Type: | Worm |
| Ratio: | 10:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

