Grove Gear 26YFC-1-1.438-140TC-10-L9
Part #:26YFC-1-1.438-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| LL: | 2.12 in | AK: | 4.5 |
| G: | 1.94 | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
| L: | 6.07 in | T: | 1.438 |
| BF: | 0.41 | D: | 2.94 |
| BD: | 5.88 | I: | 4.34 in |
| AB: | 4.32 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 9.38 |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Model Code: | 26YFC | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

