How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AJ: | 5.88 |
| AF: | 0.19 | AA: | 9.38 |
| LM: | 8.32 | AG: | 4.65 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| LL: | 2.12 in | P: | 1.88 in |
| I: | 4.34 in | BE: | 0.38 in |
| AB: | 4.32 | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.75 in | D: | 2.94 |
Technical Specifications
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Bore Code: | 23 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

