Grove Gear 26YFC-1-1.438-140TC-15-L1
Part #:26YFC-1-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 4.32 |
| LM: | 8.32 | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.65 | AJ: | 5.88 |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 4.5 | U: | 0.75 in |
| V: | 1.94 in | T: | 1.438 |
| L: | 6.07 in | G: | 1.94 |
| P: | 1.88 in | AF: | 0.19 |
| D: | 2.94 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.92 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

