Grove Gear 26YFC-1-1.438-140TC-15-L3
Part #:26YFC-1-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 1.94 | P: | 1.88 in |
| V: | 1.94 in | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| I: | 4.34 in | T: | 1.438 |
| LM: | 8.32 | AG: | 4.65 |
| U: | 0.75 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 4.32 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.92 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

