Grove Gear 26YFC-1-1.438-140TC-15-L4
Part #:26YFC-1-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 4.5 |
| LM: | 8.32 | AE2: | 0.56 |
| BE: | 0.38 in | P: | 1.88 in |
| AA: | 9.38 | BF: | 0.41 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.32 | AG: | 4.65 |
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 | T: | 1.438 |
| L: | 6.07 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 117 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

