Grove Gear 26YFC-1-1.438-140TC-15-L9
Part #:26YFC-1-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LM: | 8.32 |
| L: | 6.07 in | AK: | 4.5 |
| T: | 1.438 | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.41 |
| H: | 0.53 in | AB: | 4.32 |
| AF: | 0.19 | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
| AG: | 4.65 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Model Code: | 26YFC |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.92 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

