Grove Gear 26YFC-1-1.438-140TC-20
Part #:26YFC-1-1.438-140TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | D: | 2.94 |
| AJ: | 5.88 | P: | 1.88 in |
| G: | 1.94 | AF: | 0.19 |
| LM: | 8.32 | AE2: | 0.56 |
| AB: | 4.32 | BE: | 0.38 in |
| I: | 4.34 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 1.94 in | L: | 6.07 in |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 2.37 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

