Grove Gear 26YFC-1-1.438-140TC-20-L3
Part #:26YFC-1-1.438-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| U: | 0.75 in | L: | 6.07 in |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.438 | AB: | 4.32 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
| LM: | 8.32 | AJ: | 5.88 |
| I: | 4.34 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.37 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

