Grove Gear 26YFC-1-1.438-140TC-25-L9
Part #:26YFC-1-1.438-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.438 |
| AG: | 4.65 | P: | 1.88 in |
| AJ: | 5.88 | L: | 6.07 in |
| AB: | 4.32 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| D: | 2.94 | AA: | 9.38 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Series Code: | OE | Model Code: | 26YFC |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

