Grove Gear 26YFC-1-1.438-140TC-30-L3
Part #:26YFC-1-1.438-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | BF: | 0.41 |
| L: | 6.07 in | AG: | 4.65 |
| D: | 2.94 | V: | 1.94 in |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AA: | 9.38 |
| I: | 4.34 in | LM: | 8.32 |
| AK: | 4.5 | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | AB: | 4.32 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.65 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

