Grove Gear 26YFC-1-1.438-140TC-30-L4
Part #:26YFC-1-1.438-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.07 in |
| AG: | 4.65 | U: | 0.75 in |
| AK: | 4.5 | T: | 1.438 |
| V: | 1.94 in | BF: | 0.41 |
| AB: | 4.32 | LM: | 8.32 |
| G: | 1.94 | AE2: | 0.56 |
| AF: | 0.19 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Service Factor: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.65 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output RPM: | 58.3 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

