Grove Gear 26YFC-1-1.438-140TC-30-L9
Part #:26YFC-1-1.438-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.56 |
| AA: | 9.38 | L: | 6.07 in |
| BE: | 0.38 in | D: | 2.94 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | LM: | 8.32 |
| LL: | 2.12 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| AB: | 4.32 | P: | 1.88 in |
| T: | 1.438 | BF: | 0.41 |
| BD: | 5.88 | V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

