Grove Gear 26YFC-1-1.438-140TC-40-L2
Part #:26YFC-1-1.438-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| LM: | 8.32 | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.94 |
| L: | 6.07 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| BF: | 0.41 | U: | 0.75 in |
| AF: | 0.19 | AA: | 9.38 |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.32 | I: | 4.34 in |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

