Grove Gear 26YFC-1-1.438-140TC-40-L3
Part #:26YFC-1-1.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BE: | 0.38 in |
| I: | 4.34 in | AF: | 0.19 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | AE2: | 0.56 |
| P: | 1.88 in | T: | 1.438 |
| D: | 2.94 | LM: | 8.32 |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 9.38 | LL: | 2.12 in |
| AK: | 4.5 | H: | 0.53 in |
| U: | 0.75 in | AJ: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.34 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Ratio: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

