Grove Gear 26YFC-1-1.438-140TC-40-L4
Part #:26YFC-1-1.438-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 4.5 | G: | 1.94 |
| AA: | 9.38 | U: | 0.75 in |
| D: | 2.94 | AG: | 4.65 |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | L: | 6.07 in |
| LM: | 8.32 | AJ: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.34 | Gear Type: | Worm |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

