Grove Gear 26YFC-1-1.438-140TC-5-L1
Part #:26YFC-1-1.438-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | H: | 0.53 in |
| LM: | 8.32 | V: | 1.94 in |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| AK: | 4.5 | G: | 1.94 |
| I: | 4.34 in | L: | 6.07 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 | P: | 1.88 in |
| T: | 1.438 | AA: | 9.38 |
Technical Specifications
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.8 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 23 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

