Grove Gear 26YFC-1-1.438-140TC-5-L2
Part #:26YFC-1-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | I: | 4.34 in |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | AE2: | 0.56 |
| LM: | 8.32 | V: | 1.94 in |
| P: | 1.88 in | BF: | 0.41 |
| T: | 1.438 | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| AA: | 9.38 | D: | 2.94 |
Technical Specifications
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Center Distance (in): | 2.625 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Model Code: | 26YFC | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

