Grove Gear 26YFC-1-1.438-140TC-5-L9
Part #:26YFC-1-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 5.88 |
| LM: | 8.32 | AE2: | 0.56 |
| U: | 0.75 in | L: | 6.07 in |
| BF: | 0.41 | AA: | 9.38 |
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.32 | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| T: | 1.438 | I: | 4.34 in |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Series Code: | OE |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.8 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

