How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 4.34 in |
| U: | 0.75 in | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| AJ: | 5.88 | G: | 1.94 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 9.38 |
| BD: | 5.88 | L: | 6.07 in |
| H: | 0.53 in | AB: | 4.32 |
| T: | 1.438 | AE2: | 0.56 |
| LL: | 2.12 in | LM: | 8.32 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.08 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 35 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

