Grove Gear 26YFC-1-1.438-140TC-7.5
Part #:26YFC-1-1.438-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.07 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BD: | 5.88 |
| AA: | 9.38 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| BF: | 0.41 | LL: | 2.12 in |
| P: | 1.88 in | U: | 0.75 in |
| I: | 4.34 in | AF: | 0.19 |
| LM: | 8.32 | H: | 0.53 in |
| V: | 1.94 in | T: | 1.438 |
| D: | 2.94 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Ratio: | 7.5:1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 233 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

