Grove Gear 26YFC-1-1.438-140TC-7.5-L1
Part #:26YFC-1-1.438-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AB: | 4.32 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.12 in | AA: | 9.38 |
| BF: | 0.41 | L: | 6.07 in |
| P: | 1.88 in | U: | 0.75 in |
| AG: | 4.65 | AJ: | 5.88 |
| V: | 1.94 in | LM: | 8.32 |
| AK: | 4.5 | T: | 1.438 |
| H: | 0.53 in | I: | 4.34 in |
Technical Specifications
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

