Grove Gear 26YFC-1-1.438-140TC-7.5-L3
Part #:26YFC-1-1.438-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| BE: | 0.38 in | T: | 1.438 |
| P: | 1.88 in | BF: | 0.41 |
| AA: | 9.38 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| L: | 6.07 in | BD: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| AJ: | 5.88 | I: | 4.34 in |
| H: | 0.53 in | AB: | 4.32 |
| G: | 1.94 | U: | 0.75 in |
| AG: | 4.65 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

